Download document () of 20

AHDS30

Eaton motor control disconnect switch, #14-10 AWG, 30A, Industrial, Mounting feet/DIN rail, flush or 1/4" spacing, 600V, Gray, NEMA 4X, Enclosure: VALOX thermoplastic, Washdown, Three-pole, Three-phase, Rotary switch, Thermoplasti

General specifications

Product Name
Eaton motor control disconnect switch
Catalog Number
AHDS30
UPC
032664741326
Product Length/Depth
8.75 in
Product Height
5 in
Product Width
5.68 in
Product Weight
3.183 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

NEMA Rating
4X
Enclosure
NEMA 4X
Type
Motor control disconnect switch
Amperage Rating
30A
Voltage rating
600 V
Number of poles
Three-pole
Phase
Three-phase
Enclosure material
VALOX thermoplastic
Application
Industrial
Device grade
Industrial
Environmental conditions
Complex
Washdown
Switch type
Rotary switch
Mounting method
Flush or 1/4 in spacing
Mounting feet/DIN rail
Allowable wire size
#14-10 AWG
Material
Thermoplastic
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.