Knowledge Search
Download document () of 20
We make what matters work*

AHDS60SSR

Eaton motor control disconnect X-switch, IP69K, IP66 Ingress, #14-4 AWG, 60A, Mounting feet/DIN rail, flush or 1/4" spacing, 600V, Gray, NEMA 4X, 12, Enclosure: 316L SS, Washdown, Three-phase, Rotary, NSF certified for food processing

General specifications

Product Name
Eaton motor control disconnect X-switch
Catalog Number
AHDS60SSR
UPC
032664755316
Product Length/Depth
9 in
Product Height
17.5 in
Product Width
6.5 in
Product Weight
8.7 lb
Certifications
NSF Listed

Product specifications

Used with
NSF certified for use in food processing areas
NEMA Rating
12
4X
Enclosure
NEMA 4X
NEMA 12
Special features
IP69K, IP66 Ingress Protection Ratings
Type
Motor control disconnect X-Switch
Amperage Rating
60A
Voltage rating
600 V
Number of poles
Three-pole
Phase
Three-phase
Enclosure material
316L stainless steel
Application
Industrial
Device grade
Industrial
Environmental conditions
Washdown
Food processing
Complex
Switch type
Rotary switch
Mounting method
Flush or 1/4 in spacing
Mounting feet/DIN rail
Allowable wire size
#14-4 AWG
Termination style
Rotary switch
Breather vent or drain
No drain
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español