Knowledge Search
Download document () of 20
We make what matters work*

AHDS60VFD

Eaton motor control disconnect switch, #14-4 AWG, 60A, Industrial, Mounting feet/DIN rail, flush or 1/4" spacing, 600V, Aux. contacts for VF drive (early-break), Gray, NEMA 4X, Enclosure: VALOX thermoplastic, Washdown, Three-phase, Rotary

General specifications

Product Name
Eaton motor control disconnect switch
Catalog Number
AHDS60VFD
UPC
032664741371
Product Length/Depth
11 in
Product Height
5.5 in
Product Width
7.5 in
Product Weight
5.01 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

NEMA Rating
4X
Enclosure
NEMA 4X
Type
Motor control disconnect switch
Amperage Rating
60A
Voltage rating
600 V
Number of poles
Three-pole
Phase
Three-phase
Enclosure material
VALOX thermoplastic
Application
Industrial
Device grade
Industrial
Contact type
Auxiliary
Environmental conditions
Complex
Washdown
Switch type
Rotary switch
Mounting method
Mounting feet/DIN rail
Flush or 1/4 in spacing
Allowable wire size
#14-4 AWG
Material
Thermoplastic
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español