Knowledge Search
Download document () of 20
We make what matters work*

AHDSBD

Eaton breather drain, Breather drain

General specifications

Product Name
Eaton breather drain
Catalog Number
AHDSBD
UPC
032664757167
Product Length/Depth
0.669 in
Product Height
0.701 in
Product Width
0.472 in
Product Weight
0.05 lb
Certifications
cULus Listed

Product specifications

Type
Breather drain
Application
Industrial
Device grade
Industrial

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español