Knowledge Search
Download document () of 20
We make what matters work*

AHMC240L

Eaton manual motor controller, Switch only, #14-4 AWG, 40A, Industrial, Panel, 600V, Side wired box lug, Maintained contact, Black, Open, Two-pole, Single-phase, Toggle, Copper-alloy terminal, Single-throw, Glass-filled nylon

General specifications

Product Name
Eaton manual motor controller
Catalog Number
AHMC240L
UPC
040893653822
Product Length/Depth
9.2 in
Product Height
5.9 in
Product Width
7.2 in
Product Weight
0.45 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Enclosure
Open
Special features
Switch only
Type
Manual motor controller
Amperage Rating
40A
Voltage rating
600 V
Number of poles
Two-pole
Phase
Single-phase
Application
Industrial
Device grade
Industrial
Wiring method
Side wired box lug
Contact type
Maintained
Switch type
Toggle switch
Mounting method
Panel
Closure type
Maintained
Number of positions
2
Allowable wire size
#14-4 AWG
Material
Glass-filled nylon
Termination style
Side wired box lug
Throw
Single-throw
Terminals
Copper-alloy, brass screw
Color
Black

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español