Knowledge Search
Download document () of 20
We make what matters work*

AHODC-U-1001-R

Eaton ceiling sensor, Ceiling Sensor, Maintained closure, White, 32 kHz, Incand, MLV, halo, 1000 sq ft, Occupancy 703171

General specifications

Product Name
Eaton ceiling sensor
Catalog Number
AHODC-U-1001-R
UPC
032664703171
Product Length/Depth
3.4 in
Product Height
2 in
Product Width
4.4 in
Product Weight
1 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
32 kHz
Special features
Ceiling Sensor
Type
Ceiling sensor
Sensor type
Occupancy
Closure type
Maintained
Load type
MLV
INC
HAL
Range
1000 sq ft
Color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español