Eaton Arrow Hart locking plug , 20A, Industrial, 125V, Black, white, Brass, Ultra grip, Non-NEMA, Three-pole, Three-wire, Nylon
| Product Name |
Eaton Arrow Hart power lock locking plug
|
| Catalog Number |
AHPL23005N
|
| UPC |
032664747434
|
| Product Length/Depth |
2.2 in
|
| Product Height |
3.77 in
|
| Product Width |
2.2 in
|
| Product Weight |
0.39 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
cULus Listed
|
| Device type |
Power lock plug
|
| Special features |
Receptacle
|
| Type |
Locking plug
|
| Amperage Rating |
10A, 20A
|
| Voltage rating |
125 Vac, 250 Vdc/480 Vac
|
| Contact material |
Brass
|
| Application |
Industrial
|
| Wiring method |
Back
|
| Number of wires |
3
Grounding |
| Number of poles |
Two-pole
|
| Color |
White
Black |
| Cord diameter |
0.256-0.656 in (6.5-16.7 mm)
|
| Material |
Glass filled nylon
|
| Operating temperature |
-40 to 75 °C (-40 to 167 °F)
|
| NEMA configuration |
Non-NEMA
|
| Torque rating |
14-16 lbf-inch
|
| Design type |
Ultra grip
|
| Face/body material |
Glass filled nylon
|
Support from Eaton
Conoce más sobre nuestros productos