Knowledge Search
Download document () of 20
We make what matters work*

AJ66

Eaton Crouse-Hinds series AJ back box, 60A/100A/150A, One hub, Cast aluminum, 2"

General specifications

Product Name
Eaton Crouse-Hinds series AJ back box
Catalog Number
AJ66
UPC
782274028880
Product Length/Depth
8 in
Product Height
10.75 in
Product Width
9.88 in
Product Weight
3.29 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
2"
Amperage Rating
60A/100A/150A
Back box style
One hub
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.