Knowledge Search
Download document () of 20
We make what matters work*

AJ71

Eaton Crouse-Hinds series AJ back box, 200A, One hub, Cast aluminum, 1-1/2", 2" or 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series AJ back box
Catalog Number
AJ71
UPC
782274028927
Product Length/Depth
11 in
Product Height
8 in
Product Width
3.75 in
Product Weight
5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1-1/2", 2" or 2-1/2"
Amperage Rating
200A
Back box style
One hub
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.