Knowledge Search
Download document () of 20
We make what matters work*

AJ89

Eaton Crouse-Hinds series AJ back box and adapter assembly, 400A, One hub, Cast aluminum, 3"

General specifications

Product Name
Eaton Crouse-Hinds series AJ back box and adapter assembly
Catalog Number
AJ89
UPC
782274046754
Product Length/Depth
11.81 in
Product Height
11.63 in
Product Width
9 in
Product Weight
14.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
3"
Amperage Rating
400A
Back box style
One hub
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.