Knowledge Search
Download document () of 20
We make what matters work*

AJC47

Eaton Crouse-Hinds series AJC back box and adapter assembly, 60A/100A/150A, Through feed, Cast aluminum, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series AJC back box and adapter assembly
Catalog Number
AJC47
UPC
782274030609
Product Length/Depth
5.88 in
Product Height
8 in
Product Width
7.44 in
Product Weight
5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1-1/4"
Amperage Rating
60A/100A/150A
Back box style
Through feed
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.