Knowledge Search
Download document () of 20
We make what matters work*

ALC21

Eaton Crouse-Hinds series ALC flexible fixture hanger, 125 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Ball type

General specifications

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC21
UPC
782274032658
Product Length/Depth
4 in
Product Height
4.63 in
Product Width
0.88 in
Product Weight
2.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Ball
Mounting Type
Pendant
Luminaire stem size
1/2"
Trade size
3/4"
Luminaire rated weight
125 lb
Material
Feraloy iron alloy

Export product specification