Knowledge Search
Download document () of 20
We make what matters work*

ALC3216

Eaton Crouse-Hinds series ALC flexible fixture hanger, 12-24 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 1", Cushion type

General specifications

Product Name
Eaton Crouse-Hinds series ALC flexible fixture hanger
Catalog Number
ALC3216
UPC
782274034409
Product Length/Depth
4.63 in
Product Height
6.41 in
Product Width
1.97 in
Product Weight
3.68 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Cushion
Mounting Type
Pendant
Luminaire stem size
3/4"
Trade size
1"
Luminaire rated weight
12-24 lb
Material
Feraloy iron alloy

Export product specification