Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

ALS-175

Eaton Bussmann series ALS fuse, Non time-delay, DC circuits protection for fork lift truck and battery chargers, 175 A, Non-indicating, Standard, 130 Vdc

General specifications

Product Name
Eaton Bussmann series ALS fuse
Catalog Number
ALS-175
UPC
051712700504
Product Length/Depth
3.75 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.25 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
175 A
Voltage rating
130 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.