Knowledge Search
Download document () of 20
We make what matters work*

ALS-350B

Eaton Bussmann series ALS fuse, One time fuse, Type B, DC circuits protection for fork lift truck and battery chargers, 350 A, Non-indicating, Standard, 36 Vdc

General specifications

Product Name
Eaton Bussmann series ALS fuse
Catalog Number
ALS-350B
UPC
051712395595
Product Length/Depth
3.75 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.15 lb
Compliances
Not Applicable
Catalog Notes
Bulk

Electrical rating

Amperage Rating
350 A
Voltage rating
36 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.