Download document () of 20
We make what matters work*

AM22A3

Eaton Cooper Power series surge counter, With leakage current meter (0-50 mA), 5 counts/second, Analog, 0-50 mA, No aux contact, Counter digits: 6, 100 kA , 200 A, 5 kV, (2) Ground straps 12.6" long

General specifications

Product Name
Eaton Cooper Power series surge counter
Catalog Number
AM22A3
UPC
194006064378
Product Length/Depth
145 in
Product Height
234 in
Product Width
264 in
Product Weight
8.2 lb
Certifications
Not Applicable

Accessories

Auxiliary contacts
No
Leakage current meter
0-50 mA

Descriptions

Ground connection
(2) Ground straps 12.6" long
Indicator type
Analog
IP protection
54
Number of digits on counter
6
Special features
With leakage current meter (0-50 mA)
Type
Surge counter

Electrical Ratings

High current withstand - max
100 kA
Count current - min
200 A
Nominal residual voltage at 100 kA
5 KV
Response time
5

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com