Knowledge Search
Download document () of 20
We make what matters work*

AM4B2MG060F

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #22 AWG, Male, straight plug, external thread, pigtail, Passive, Dual key, Zinc, Four-pole, AC, 300 Vac, 6 ft cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
AM4B2MG060F
UPC
662275359346
Product Length/Depth
2.44 in
Product Height
0.64 in
Product Width
0.64 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
NEC/CEC
NEMA Rating
6P
1
13
4
3
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Type
AC
Number of poles
Four-pole
Configuration
Male, straight plug, external thread, pigtail
Gender
Male
Cable/wire size
#22 AWG
Cable length
6 ft
Key type
Dual key
Amperage Rating
4 A
Voltage rating
300 Vac
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.