Knowledge Search
Download document () of 20
We make what matters work*

AM4F3MG050M

Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset, 4A, #18 AWG, Female, 90° plug, internal thread, pigtail, Passive, Dual key, Zinc, Four-pole, AC, 300 Vac, 5 m cable length

General specifications

Product Name
Eaton Crouse-Hinds series LynxPOWER Micro-Mini cordset
Catalog Number
AM4F3MG050M
UPC
662275379597
Product Length/Depth
1.7 in
Product Height
1.17 in
Product Width
0.64 in
Product Weight
0.53 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
13
3
6P
4
1
Ingress protection (IP) ratings
IP68

Product specifications

Connector type
Passive
Type
AC
Number of poles
Four-pole
Configuration
Female, 90° plug, internal thread, pigtail
Gender
Female
Cable/wire size
#18 AWG
Cable length
5 m
Key type
Dual key
Amperage Rating
4 A
Voltage rating
300 Vac
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.