Knowledge Search
Download document () of 20
We make what matters work*

ANN-225

Eaton Bussmann series ANN circuit limiter, 225 A, 2.5 kAIC at 125 Vac, 2.7 kAIC at 80 Vdc, Blade end X blade end, Stud, Non indicating

General specifications

Product Name
Eaton Bussmann series ANN circuit limiter
Catalog Number
ANN-225
UPC
051712706360
Product Length/Depth
3.38 in
Product Height
1.62 in
Product Width
0.95 in
Product Weight
0.27 lb
Compliances
Not Applicable

Electrical rating

Amperage Rating
225 A
Interrupt rating
2.5 kAIC at 125 Vac
2.7 kAIC at 80 Vdc
Voltage rating
125 Vac, 80 Vdc

General information

Connection
Blade end x blade end
Fuse indicator
Non-indicating
Mounting method
Stud
Special features
Small footprint

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.