Knowledge Search
Download document () of 20
We make what matters work*

AP20468

Eaton Crouse-Hinds series Arktite AP plug, 200A, 1.875-2.500", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Reversed contacts, Crimp/solder, 600 Vac/250 Vdc, 0.56" max

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AP plug
Catalog Number
AP20468
UPC
782274040004
Product Length/Depth
14.75 in
Product Height
6.75 in
Product Width
6.75 in
Product Weight
13.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
1.875-2.500"
Termination style
Crimp/solder
Wire well size
0.56" max
Material
Copper-free aluminum
Special features
Reversed contacts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.