Knowledge Search
Download document () of 20
We make what matters work*

AP404510

Eaton Crouse-Hinds series Arktite AP plug, 400A, 2.5-3.0", Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Plug, 600 Vac/250 Vdc, 1.25"

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AP plug
Catalog Number
AP404510
UPC
782274045559
Product Length/Depth
20.5 in
Product Height
8 in
Product Width
8 in
Product Weight
35.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Amperage Rating
400A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
2.5-3.0"
Wire well size
1.25"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.