Knowledge Search
Download document () of 20
We make what matters work*

APA42771L

Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture,3/4" entry,50/60 Hz,4 ft lamp,Flat,Polycarbonate lens,T8HO RDC,Aluminum,2-lamp,Lamps included,Surface wall/ceiling,120-277 Vac,48W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APA linear fluorescent light fixture
Catalog Number
APA42771L
UPC
662276688186
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
24 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
Aluminum
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Surface wall/ceiling
Entry size
3/4"
Wattage
48W
Lens material
Polycarbonate
Special features
Lamps included

Export product specification