Knowledge Search
Download document () of 20
We make what matters work*

APJ2251

Eaton Crouse-Hinds series Arktite APJ plug, 20A, 0.25-0.50", Two-wire, two-pole, 50-400 Hz, Style 1, Copper-free aluminum, Without fastening ring, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APJ plug
Catalog Number
APJ2251
UPC
782274045207
Product Length/Depth
5.56 in
Product Height
2.81 in
Product Width
2.81 in
Product Weight
0.62 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
20A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Two-wire, two-pole
Cable diameter
0.25-0.50"
Material
Copper-free aluminum
Special features
Without fastening ring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.