Knowledge Search
Download document () of 20
We make what matters work*

APQ1048

Eaton Crouse-Hinds series Arktite APQ motor plug, 100A, 0.875-1.70", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APQ motor plug
Catalog Number
APQ1048
UPC
782274053608
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
6.125 in
Product Weight
4.31 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
100A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.875-1.70"
Material
Copper-free aluminum
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.