Knowledge Search
Download document () of 20
We make what matters work*

APR20415

Eaton Crouse-Hinds series Arktite APR connector, 200A, 0.875-1.375", Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Crimp/solder, 600 Vac/250 Vdc, 0.56"

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APR connector
Catalog Number
APR20415
UPC
782274057385
Product Length/Depth
15.88 in
Product Height
6.75 in
Product Width
6.75 in
Product Weight
14.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Amperage Rating
200A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
0.875-1.375"
Termination style
Crimp/solder
Wire well size
0.56"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.