Knowledge Search
Download document () of 20
We make what matters work*

APR3563

Eaton Crouse-Hinds series Arktite APR connector, 30A, 0.50-0.87", Four-wire, five-pole, 50-400 Hz, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APR connector
Catalog Number
APR3563
UPC
782274055008
Product Length/Depth
8.25 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
1.86 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Four-wire, five-pole
Cable diameter
0.50-0.87"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.