Knowledge Search
Download document () of 20
We make what matters work*

APR404212

Eaton Crouse-Hinds series Arktite APR connector, 400A, 3.0-3.8", Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, 600 Vac/250 Vdc, 1.25"

General specifications

Product Name
Eaton Crouse-Hinds series Arktite APR connector
Catalog Number
APR404212
UPC
782274250076
Product Length/Depth
20.25 in
Product Height
7.75 in
Product Width
7.75 in
Product Weight
36.53 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Amperage Rating
400A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
3.0-3.8"
Wire well size
1.25"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.