Download document () of 20
We make what matters work*

APS-8

Eaton B-Line series anchors and accessories, Works in hollow or solid base materials, Plastic screw anchors,8

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
APS-8
UPC
782051533194
Product Height
8 in
Product Weight
0.016 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Application
Works in hollow or solid base materials
Type
Plastic screw anchors
Material
Steel

Export product specification

Catalogs

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.