Knowledge Search
Download document () of 20
We make what matters work*

APS22170

Eaton’s Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture,3/4" entry ,50/60 Hz,2 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Standard wall/ceiling,120-277 Vac,17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro APS linear fluorescent light fixture
Catalog Number
APS22170
UPC
662276388796
Product Length/Depth
31.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
21 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Material
304 stainless steel
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Standard wall/ceiling
Entry size
3/4"
Wattage
17W
Lens material
Polycarbonate

Export product specification