Knowledge Search
Download document () of 20
We make what matters work*

AR331

Eaton Crouse-Hinds series Arktite AR receptacle, 30A, Three-wire, three-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle
Catalog Number
AR331
UPC
782274059006
Product Length/Depth
2.88 in
Product Height
3.38 in
Product Width
3.38 in
Product Weight
1.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
30A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Three-wire, three-pole
Receptacle style
Spring door
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.