Knowledge Search
Download document () of 20
We make what matters work*

AR40422

Eaton Crouse-Hinds series Arktite AR receptacle, 400A, Three-wire, four-pole, 50-400 Hz, Style 2, Copper-free aluminum, Spring door, 600 Vac/250 Vdc, 1.25"

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle
Catalog Number
AR40422
UPC
782274016078
Product Length/Depth
11.88 in
Product Height
7.75 in
Product Width
7.75 in
Product Weight
22.55 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Amperage Rating
400A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 2
Configuration
Three-wire, four-pole
Receptacle style
Spring door
Wire well size
1.25"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.