Knowledge Search
Download document () of 20
We make what matters work*

AR610

Eaton Crouse-Hinds series AR angle adapter, 60A/100A/150A, ARRH and ARRC back boxes, 15°

General specifications

Product Name
Eaton Crouse-Hinds series AR angle adapter
Catalog Number
AR610
UPC
782274061306
Product Length/Depth
2.63 in
Product Height
3.56 in
Product Width
4.25 in
Product Weight
1.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Amperage Rating
60A/100A/150A
Type
15°
Used with
ARRH and ARRC back boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.