Knowledge Search
Download document () of 20
We make what matters work*

AR6347

Eaton Crouse-Hinds series Arktite AR round flange receptacle housing, 30A, Four-wire, four-pole, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AR round flange receptacle housing
Catalog Number
AR6347
UPC
782274066752
Product Length/Depth
3.88 in
Product Height
4.75 in
Product Width
4.75 in
Product Weight
1.45 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Amperage Rating
30A
Grounding type
Style 1
Configuration
Four-wire, four-pole
Material
Copper-free aluminum
Voltage rating
600 Vac/250 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.