Knowledge Search
Download document () of 20
We make what matters work*

AR641

Eaton Crouse-Hinds series Arktite AR receptacle, 60A, Four-wire, four-pole, 50-400 Hz, Style 1, Copper-free aluminum, Spring door, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series Arktite AR receptacle
Catalog Number
AR641
UPC
782274062600
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
2.75 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Amperage Rating
60A
Voltage rating
600 Vac/250 Vdc
Frequency rating
50 to 400 Hz
Grounding type
Style 1
Configuration
Four-wire, four-pole
Receptacle style
Spring door
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.