Knowledge Search
Download document () of 20
We make what matters work*

ARD23

Eaton Crouse-Hinds series ARD back box, 20A/30A, Through feed, Cast aluminum, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series ARD back box
Catalog Number
ARD23
UPC
782274070209
Product Length/Depth
5.31 in
Product Height
3.69 in
Product Width
4.25 in
Product Weight
1.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
3/4"
Amperage Rating
20A/30A
Back box style
Through feed
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.