Knowledge Search
Download document () of 20
We make what matters work*

ARD36

Eaton Crouse-Hinds series ARD back box, 60A, Through feed, Cast aluminum, 1"

General specifications

Product Name
Eaton Crouse-Hinds series ARD back box
Catalog Number
ARD36
UPC
782274070407
Product Length/Depth
7.06 in
Product Height
5.75 in
Product Width
5.13 in
Product Weight
3.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1"
Amperage Rating
60A
Back box style
Through feed
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.