Knowledge Search
Download document () of 20
We make what matters work*

ARE46

Eaton Crouse-Hinds series ARE back box, 60A, One hub, Cast aluminum, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series ARE back box
Catalog Number
ARE46
UPC
782274071107
Product Length/Depth
4.69 in
Product Height
5.69 in
Product Width
4.25 in
Product Weight
2.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1-1/4"
Amperage Rating
60A
Back box style
One hub
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.