Knowledge Search
Download document () of 20
We make what matters work*

ARJG33

Eaton Crouse-Hinds series ARJG back box, 20A/30A, One hub, Cast aluminum, 1"

General specifications

Product Name
Eaton Crouse-Hinds series ARJG back box
Catalog Number
ARJG33
UPC
782274089201
Product Length/Depth
4.47 in
Product Height
2.75 in
Product Width
4.25 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1"
Amperage Rating
20A/30A
Back box style
One hub
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.