Knowledge Search
Download document () of 20
We make what matters work*

ARRC56

Eaton Crouse-Hinds series ARRC back box, 60A, Through feed, Cast aluminum, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ARRC back box
Catalog Number
ARRC56
UPC
782274090108
Product Length/Depth
4.25 in
Product Height
6.5 in
Product Width
3.13 in
Product Weight
2.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1-1/2"
Amperage Rating
60A
Back box style
Through feed
Material
Cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.