Knowledge Search
Download document () of 20
We make what matters work*

ARS42170L

Eaton’s Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture,3/4" entry ,50/60 Hz,4 ft lamp,Fluorescent,Flat,Polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Lamps included,Standard wall/ceiling,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn AllPro ARS linear fluorescent light fixture
Catalog Number
ARS42170L
UPC
662276389267
Product Length/Depth
55.5 in
Product Height
6 in
Product Width
9.75 in
Product Weight
34 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lens type
Flat
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
3/4"
Wattage
32W
Material
304 stainless steel
Lens material
Polycarbonate
Special features
Lamps included

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.