Knowledge Search
Download document () of 20
We make what matters work*

ASB 0

Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 5/16"

General specifications

Product Name
Eaton Crouse-Hinds series ASB anti-short bushing
Catalog Number
ASB 0
UPC
784564002525
Product Length/Depth
0.6 in
Product Height
0.6 in
Product Width
0.6 in
Product Weight
0.001 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Trade size
5/16 in
Special features
90°C temperature rating

Export product specification