Knowledge Search
Download document () of 20
We make what matters work*

ASB 1

Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series ASB anti-short bushing
Catalog Number
ASB 1
UPC
784564002617
Product Length/Depth
0.75 in
Product Height
0.75 in
Product Width
0.75 in
Product Weight
0.001 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Trade size
3/8 in
Special features
90°C temperature rating

Export product specification