Knowledge Search
Download document () of 20
We make what matters work*

ASB 8

Eaton Crouse-Hinds series ASB anti-short bushing, AC/MC and FMC, 90°C temperature rating, 2"-2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series ASB anti-short bushing
Catalog Number
ASB 8
UPC
784564002600
Product Length/Depth
4.23 in
Product Height
1.21 in
Product Width
2.39 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Trade size
2 in-2-1/2 in
Special features
90°C temperature rating

Export product specification