Download document () of 20
We make what matters work*

ASE-62

Eaton B-Line series anchors and accessories, single expansion anchor, for rod size of 5/8", anchor length 2-5/8"

General specifications

Product Name
Eaton B-Line series anchors and accessories
Catalog Number
ASE-62
UPC
781011032494
Product Height
2.625 in
Product Weight
0.204 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.