Knowledge Search
Download document () of 20
We make what matters work*

General specifications

Product Name
Eaton Bussmann series ATL blade fuse
Catalog Number
ATL-5
UPC
051712405065
Product Length/Depth
1.4 in
Product Height
1.6 in
Product Width
0.32 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant

General information

Quantity
5
Special features
Color code tan

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.