Knowledge Search
Download document () of 20
We make what matters work*

ATM-1

Eaton Bussmann series ATM blade fuse, Corrosion resistance, 1A, Non Indicating, Blade fuse, Black

General specifications

Product Name
Eaton Bussmann series ATM blade fuse
Catalog Number
ATM-1
UPC
051712511698
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical rating

Amperage Rating
1 A

Physical details

Color
Black
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Corrosion resistance

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.