Knowledge Search
Download document () of 20
We make what matters work*

ATM-10

Eaton Bussmann series ATM blade fuse, Color code red, 32 Vdc, 10A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATM blade fuse
Catalog Number
ATM-10
UPC
051712814638
Product Length/Depth
1.4 in
Product Height
1.58 in
Product Width
0.32 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
10 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Special features
Color code red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.