Knowledge Search
Download document () of 20
We make what matters work*

ATM-10LP

Eaton Bussmann series ATM low-profile blade fuse, Color code red, 32 Vdc, 10A, 1 kAIC, Non Indicating, Low-profile blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATM low-profile blade fuse
Catalog Number
ATM-10LP
UPC
051712563949
Product Length/Depth
1.38 in
Product Height
1.6 in
Product Width
0.44 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
10 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Zinc fuse element
Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
5
Quantity
5
Special features
Color code red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.