Knowledge Search
Download document () of 20
We make what matters work*

ATM-25

Eaton Bussmann series ATM blade fuse 25 AMP (5 in TIN), 32 Vdc, Colored plastic housing, zinc fuse element,1 kAIC, Non Indicating.

General specifications

Product Name
Eaton Bussmann series ATM blade fuse
Catalog Number
ATM-25
UPC
051712814669
Product Length/Depth
1.4 in
Product Height
1.58 in
Product Width
0.32 in
Product Weight
0.2 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
25 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Special features
Color code clear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.