Knowledge Search
Download document () of 20
We make what matters work*

ATM-5

Eaton Bussmann series ATM blade fuse, Color code tan, 32 Vdc, 5A, 1 kAIC, Non Indicating, Blade fuse, Blade end, Colored plastic housing, zinc fuse element

General specifications

Product Name
Eaton Bussmann series ATM blade fuse
Catalog Number
ATM-5
UPC
051712814614
Product Length/Depth
1.38 in
Product Height
1.6 in
Product Width
0.44 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
5 A
Interrupt rating
1 kAIC
Voltage rating
32 Vdc

Physical details

Material
Colored plastic housing
Zinc fuse element
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating
Special features
Color code tan

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.